How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | F: | 5 |
| U: | 1.25 in | AE1: | 0.63 |
| AE2: | 0.34 | L: | 9.57 in |
| I: | 6.1 in | J: | 8.5 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| T: | 1.938 | G: | 2.5 |
| B: | 10.25 | M: | 3.47 |
| C: | 11.38 in | AD: | 7.53 |
| AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Assembly: | H-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

