How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | F: | 5 |
| U: | 1.25 in | L: | 9.57 in |
| D: | 4.44 | B: | 10.25 |
| AG: | 8.5 | AD: | 7.53 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | J: | 8.5 in |
| AE1: | 0.63 | T: | 2.188 |
| G: | 2.5 | M: | 3.47 |
| C: | 11.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.242 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Model Code: | H242 | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 25:1 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output RPM: | 70 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | H-1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

