How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 2.75 in |
| AD: | 7.53 | AE2: | 0.34 |
| M: | 3.47 | I: | 6.1 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 2.5 | L: | 9.57 in |
| T: | 2.188 | B: | 10.25 |
| C: | 11.38 in | F: | 5 |
| D: | 4.44 | AE1: | 0.63 |
| J: | 8.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | H242 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Assembly: | H-1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.242 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

