How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | J: | 8.5 in |
| D: | 4.44 | AE1: | 0.63 |
| AE2: | 0.34 | U: | 1.25 in |
| B: | 10.25 | T: | 1.688 |
| M: | 3.47 | V: | 2.75 in |
| I: | 6.1 in | C: | 11.38 in |
| L: | 9.57 in | G: | 2.5 |
| AD: | 7.53 | AG: | 8.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output RPM: | 70 | Input Style: | Solid Shaft |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Model Code: | H242 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

