How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| M: | 3.47 | I: | 6.1 in |
| U: | 1.25 in | L: | 9.57 in |
| AG: | 8.5 | J: | 8.5 in |
| AD: | 7.53 | F: | 5 |
| AE1: | 0.63 | G: | 2.5 |
| C: | 11.38 in | D: | 4.44 |
| B: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Model Code: | H242 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 70 |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 6.242 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Assembly: | H-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

