How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | U: | 1.25 in |
| M: | 3.47 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| C: | 11.38 in | AE1: | 0.63 |
| L: | 9.57 in | AD: | 7.53 |
| B: | 10.25 | J: | 8.5 in |
| G: | 2.5 | D: | 4.44 |
| AE2: | 0.34 | AG: | 8.5 |
| V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | H-2 | Output RPM: | 70 |
| Mounting Style: | Shaft Mount | Bore Code: | 30 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.242 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Model Code: | H242 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

