How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| G: | 2.5 | AD: | 7.53 |
| L: | 9.57 in | B: | 10.25 |
| M: | 3.47 | V: | 2.75 in |
| C: | 11.38 in | J: | 8.5 in |
| T: | 1.938 | F: | 5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| AG: | 8.5 | D: | 4.44 |
| AE2: | 0.34 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.242 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | H242 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

