How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | B: | 10.25 |
| L: | 9.57 in | AE2: | 0.34 |
| V: | 2.75 in | J: | 8.5 in |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AE1: | 0.63 | T: | 2.188 |
| D: | 4.44 | F: | 5 |
| M: | 3.47 | AD: | 7.53 |
| U: | 1.25 in |
Technical Specifications
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.242 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Assembly: | H-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Model Code: | H242 | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

