How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
| AD: | 7.53 | V: | 2.75 in |
| J: | 8.5 in | L: | 9.57 in |
| U: | 1.25 in | M: | 3.47 |
| C: | 11.38 in | D: | 4.44 |
| F: | 5 | T: | 2.188 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AE1: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Output RPM: | 70 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | H242 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.242 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Assembly: | H-2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

