How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AD: | 7.53 |
| B: | 10.25 | T: | 2.188 |
| AE2: | 0.34 | U: | 1.25 in |
| V: | 2.75 in | G: | 2.5 |
| J: | 8.5 in | AE1: | 0.63 |
| D: | 4.44 | AG: | 8.5 |
| I: | 6.1 in | F: | 5 |
| L: | 9.57 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Model Code: | H242 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Assembly: | H-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 6.242 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

