How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | C: | 11.38 in |
| AG: | 8.5 | AD: | 7.53 |
| AE2: | 0.34 | F: | 5 |
| D: | 4.44 | B: | 10.25 |
| I: | 6.1 in | J: | 8.5 in |
| T: | 2 | AE1: | 0.63 |
| M: | 3.47 | G: | 2.5 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 5.226 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | H242 |
| Output Shaft Assembly Code: | 1 | Assembly: | H-1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

