How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | F: | 5 |
| J: | 8.5 in | I: | 6.1 in |
| B: | 10.25 | G: | 2.5 |
| D: | 4.44 | T: | 2.188 |
| AD: | 7.53 | AG: | 8.5 |
| L: | 9.57 in | AE2: | 0.34 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | C: | 11.38 in |
| V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | H242 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Assembly: | H-1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.226 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

