How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | U: | 1.25 in |
| AD: | 7.53 | F: | 5 |
| AG: | 8.5 | T: | 1.5 |
| I: | 6.1 in | B: | 10.25 |
| AE2: | 0.34 | V: | 2.75 in |
| C: | 11.38 in | AE1: | 0.63 |
| L: | 9.57 in | J: | 8.5 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| D: | 4.44 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Assembly: | H-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 5.226 | Model Code: | H242 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Mounting Style: | Shaft Mount | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

