How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| AD: | 7.53 | V: | 2.75 in |
| AG: | 8.5 | B: | 10.25 |
| AE1: | 0.63 | G: | 2.5 |
| J: | 8.5 in | T: | 1.5 |
| F: | 5 | M: | 3.47 |
| AE2: | 0.34 | C: | 11.38 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| D: | 4.44 |
Technical Specifications
| Model Code: | H242 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.226 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Bore Code: | 24 | Output RPM: | 58.3 |
| Assembly: | H-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

