How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE1: | 0.63 |
| F: | 5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| U: | 1.25 in | AD: | 7.53 |
| G: | 2.5 | I: | 6.1 in |
| D: | 4.44 | B: | 10.25 |
| AG: | 8.5 | V: | 2.75 in |
| T: | 2 | M: | 3.47 |
| AE2: | 0.34 |
Technical Specifications
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Model Code: | H242 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.226 |
| Bore Code: | 32 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Assembly: | H-2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

