How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| J: | 8.5 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| F: | 5 | L: | 9.57 in |
| G: | 2.5 | AE2: | 0.34 |
| B: | 10.25 | D: | 4.44 |
| AE1: | 0.63 | AD: | 7.53 |
| AG: | 8.5 | T: | 2 |
| C: | 11.38 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | H242 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | H-2 | Bore Code: | 32 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.226 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

