How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | U: | 1.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | D: | 4.44 |
| L: | 9.57 in | G: | 2.5 |
| J: | 8.5 in | V: | 2.75 in |
| C: | 11.38 in | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| T: | 1.5 | F: | 5 |
| I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Model Code: | H242 |
| Service Factor: | 1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Assembly: | H-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

