How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | V: | 2.75 in |
| I: | 6.1 in | F: | 5 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | AD: | 7.53 |
| AE1: | 0.63 | C: | 11.38 in |
| AE2: | 0.34 | AG: | 8.5 |
| L: | 9.57 in | T: | 1.688 |
| U: | 1.25 in | D: | 4.44 |
| B: | 10.25 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.204 |
| Assembly: | H-1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Model Code: | H242 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

