How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | D: | 4.44 |
| I: | 6.1 in | J: | 8.5 in |
| M: | 3.47 | G: | 2.5 |
| AG: | 8.5 | F: | 5 |
| AD: | 7.53 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| B: | 10.25 | U: | 1.25 in |
| V: | 2.75 in | AE1: | 0.63 |
| L: | 9.57 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 4.204 |
| Model Code: | H242 | No. of Gear Reductions: | Single |
| Assembly: | H-1 | Bore Code: | 27 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

