How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | U: | 1.25 in |
| AD: | 7.53 | C: | 11.38 in |
| G: | 2.5 | AG: | 8.5 |
| L: | 9.57 in | I: | 6.1 in |
| J: | 8.5 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| AE1: | 0.63 | AE2: | 0.34 |
| T: | 1.75 | F: | 5 |
| B: | 10.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | H-1 | Output RPM: | 43.8 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Bore Code: | 28 |
| Product Type: | Right Angle | Model Code: | H242 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

