How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE1: | 0.63 |
| I: | 6.1 in | AE2: | 0.34 |
| J: | 8.5 in | T: | 2.188 |
| V: | 2.75 in | B: | 10.25 |
| G: | 2.5 | F: | 5 |
| L: | 9.57 in | C: | 11.38 in |
| D: | 4.44 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| U: | 1.25 in |
Technical Specifications
| Output RPM: | 43.8 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | 1 | Model Code: | H242 |
| Input HP @ 1750 RPM: | 4.204 | Housing Material: | Cast Iron |
| Assembly: | H-1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

