How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | J: | 8.5 in |
| M: | 3.47 | AG: | 8.5 |
| F: | 5 | L: | 9.57 in |
| AE2: | 0.34 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| I: | 6.1 in | U: | 1.25 in |
| G: | 2.5 | T: | 1.688 |
| D: | 4.44 | V: | 2.75 in |
| AD: | 7.53 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Model Code: | H242 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Assembly: | H-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.204 |
| Input Diameter (in): | 1.25 in | Mounting Style: | Shaft Mount |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

