How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | J: | 8.5 in |
| L: | 9.57 in | M: | 3.47 |
| AG: | 8.5 | B: | 10.25 |
| AD: | 7.53 | U: | 1.25 in |
| AE1: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | D: | 4.44 |
| F: | 5 | AE2: | 0.34 |
| C: | 11.38 in |
Technical Specifications
| Bore Code: | 27 | Input HP @ 1750 RPM: | 4.204 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Assembly: | H-2 |
| Output RPM: | 43.8 | Model Code: | H242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

