How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 1.75 |
| AD: | 7.53 | U: | 1.25 in |
| C: | 11.38 in | AE2: | 0.34 |
| F: | 5 | B: | 10.25 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | J: | 8.5 in |
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.44 | I: | 6.1 in |
| M: | 3.47 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.204 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 40:1 | Assembly: | H-2 |
| Model Code: | H242 | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

