How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 2.5 |
| M: | 3.47 | B: | 10.25 |
| AG: | 8.5 | AE1: | 0.63 |
| T: | 1.75 | L: | 9.57 in |
| AD: | 7.53 | F: | 5 |
| V: | 2.75 in | D: | 4.44 |
| U: | 1.25 in | C: | 11.38 in |
| AE2: | 0.34 | I: | 6.1 in |
| J: | 8.5 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Ratio: | 40:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Model Code: | H242 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Assembly: | H-2 |
| Output Diameter (in): | 1.75 in | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

