How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | B: | 10.25 |
| I: | 6.1 in | AE2: | 0.34 |
| AG: | 8.5 | D: | 4.44 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AD: | 7.53 |
| V: | 2.75 in | T: | 1.75 |
| J: | 8.5 in | C: | 11.38 in |
| L: | 9.57 in | U: | 1.25 in |
| F: | 5 |
Technical Specifications
| Assembly: | H-2 | Output Diameter (in): | 1.75 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.204 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 28 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2533 | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 X 3.00 | Model Code: | H242 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

