How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | U: | 1.25 in |
| B: | 10.25 | L: | 9.57 in |
| AD: | 7.53 | G: | 2.5 |
| AE1: | 0.63 | M: | 3.47 |
| C: | 11.38 in | I: | 6.1 in |
| F: | 5 | V: | 2.75 in |
| AG: | 8.5 | D: | 4.44 |
| J: | 8.5 in |
Technical Specifications
| Assembly: | H-2 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft Assembly Code: | 2 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Model Code: | H242 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

