How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AD: | 7.53 | AE2: | 0.34 |
| I: | 6.1 in | G: | 2.5 |
| C: | 11.38 in | AG: | 8.5 |
| AE1: | 0.63 | D: | 4.44 |
| U: | 1.25 in | F: | 5 |
| M: | 3.47 | L: | 9.57 in |
| T: | 2.188 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.204 |
| Mounting Style: | Shaft Mount | Model Code: | H242 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | H-2 | Output RPM: | 43.8 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

