How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | F: | 5 |
| U: | 1.25 in | AD: | 7.53 |
| C: | 11.38 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| G: | 2.5 | D: | 4.44 |
| M: | 3.47 | AE1: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| J: | 8.5 in | T: | 2.188 |
| L: | 9.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.204 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Assembly: | H-2 |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Solid Shaft | Model Code: | H242 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43.8 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

