How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AE2: | 0.34 |
| M: | 3.47 | AG: | 8.5 |
| I: | 6.1 in | G: | 2.5 |
| F: | 5 | L: | 9.57 in |
| U: | 1.25 in | AD: | 7.53 |
| AE1: | 0.63 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| T: | 1.5 | D: | 4.44 |
| V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | H-1 |
| Output Key: | 3/8 X 3.00 | Model Code: | H242 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1445 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

