How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | M: | 3.47 |
| D: | 4.44 | J: | 8.5 in |
| AG: | 8.5 | G: | 2.5 |
| T: | 1.5 | L: | 9.57 in |
| I: | 6.1 in | U: | 1.25 in |
| C: | 11.38 in | AE2: | 0.34 |
| AE1: | 0.63 | B: | 10.25 |
| AD: | 7.53 | F: | 5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 24 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 15.548 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Model Code: | H242 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Assembly: | H-1 | Thrust Rating - output shaft: | 1445 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

