How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| V: | 2.75 in | AE1: | 0.63 |
| D: | 4.44 | T: | 1.5 |
| I: | 6.1 in | C: | 11.38 in |
| AE2: | 0.34 | U: | 1.25 in |
| AD: | 7.53 | M: | 3.47 |
| L: | 9.57 in | B: | 10.25 |
| G: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | H242 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 15.548 | Service Factor: | 1 |
| Assembly: | H-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1445 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

