How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 2.188 |
| AD: | 7.53 | V: | 2.75 in |
| L: | 9.57 in | D: | 4.44 |
| M: | 3.47 | AE1: | 0.63 |
| AG: | 8.5 | J: | 8.5 in |
| AE2: | 0.34 | G: | 2.5 |
| Center Distance (in): | 4.25 in | F: | 5 |
| U: | 1.25 in | B: | 10.25 |
| I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 1445 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 15.548 |
| Assembly: | H-1 | Model Code: | H242 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

