How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | L: | 9.57 in |
| U: | 1.25 in | D: | 4.44 |
| C: | 11.38 in | M: | 3.47 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 2.5 | AE1: | 0.63 |
| T: | 2.188 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AG: | 8.5 | B: | 10.25 |
| J: | 8.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Assembly: | H-1 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.548 |
| Model Code: | H242 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

