How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | F: | 5 |
| T: | 2.188 | G: | 2.5 |
| D: | 4.44 | AD: | 7.53 |
| J: | 8.5 in | AG: | 8.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | I: | 6.1 in |
| V: | 2.75 in | B: | 10.25 |
| AE2: | 0.34 | M: | 3.47 |
| AE1: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.548 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Assembly: | H-1 |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 338.7 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1445 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

