How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| G: | 2.5 | V: | 2.75 in |
| L: | 9.57 in | D: | 4.44 |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | F: | 5 |
| AD: | 7.53 | C: | 11.38 in |
| AE2: | 0.34 | J: | 8.5 in |
| M: | 3.47 | T: | 1.625 |
| B: | 10.25 |
Technical Specifications
| Model Code: | H242 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 15.548 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

