How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AG: | 8.5 |
| AD: | 7.53 | B: | 10.25 |
| V: | 2.75 in | C: | 11.38 in |
| AE2: | 0.34 | AE1: | 0.63 |
| F: | 5 | I: | 6.1 in |
| T: | 1.688 | M: | 3.47 |
| U: | 1.25 in | L: | 9.57 in |
| G: | 2.5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | H242 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 1445 | Bore Code: | 27 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.548 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

