How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AE1: | 0.63 |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.44 | M: | 3.47 |
| F: | 5 | T: | 1.875 |
| G: | 2.5 | U: | 1.25 in |
| AG: | 8.5 | C: | 11.38 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | B: | 10.25 |
| AD: | 7.53 |
Technical Specifications
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Model Code: | H242 | Thrust Rating - output shaft: | 1445 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | H-2 |
| Output Diameter (in): | 1.875 in | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

