How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | C: | 11.38 in |
| AE1: | 0.63 | T: | 1.875 |
| I: | 6.1 in | J: | 8.5 in |
| F: | 5 | M: | 3.47 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | G: | 2.5 |
| D: | 4.44 | AE2: | 0.34 |
| AG: | 8.5 | V: | 2.75 in |
| U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 15.548 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Model Code: | H242 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

