How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AE2: | 0.34 |
| I: | 6.1 in | C: | 11.38 in |
| B: | 10.25 | AG: | 8.5 |
| L: | 9.57 in | D: | 4.44 |
| V: | 2.75 in | U: | 1.25 in |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | J: | 8.5 in |
| G: | 2.5 | AD: | 7.53 |
| F: | 5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.548 |
| Center Distance (in): | 4.25 | Model Code: | H242 |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Assembly: | H-2 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

