How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | C: | 11.38 in |
| F: | 5 | J: | 8.5 in |
| AG: | 8.5 | AE1: | 0.63 |
| B: | 10.25 | D: | 4.44 |
| I: | 6.1 in | AE2: | 0.34 |
| G: | 2.5 | AD: | 7.53 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| T: | 1.938 | L: | 9.57 in |
| U: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 338.7 |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Model Code: | H242 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 15.548 | Gear Type: | Worm |
| Assembly: | H-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

