How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AD: | 7.53 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | AE2: | 0.34 |
| C: | 11.38 in | G: | 2.5 |
| U: | 1.25 in | J: | 8.5 in |
| V: | 2.75 in | T: | 2.188 |
| M: | 3.47 | F: | 5 |
| AG: | 8.5 | AE1: | 0.63 |
| I: | 6.1 in |
Technical Specifications
| Assembly: | H-2 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | H242 |
| Ratio: | 5:1 | Bore Code: | 35 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 15.548 | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

