How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | T: | 1.75 |
| V: | 2.75 in | M: | 3.47 |
| C: | 11.38 in | G: | 2.5 |
| I: | 6.1 in | AD: | 7.53 |
| J: | 8.5 in | L: | 9.57 in |
| D: | 4.44 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.34 | F: | 5 |
| AE1: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Model Code: | H242 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.392 | Assembly: | H-1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

