How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | L: | 9.57 in |
| AG: | 8.5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| G: | 2.5 | C: | 11.38 in |
| V: | 2.75 in | F: | 5 |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | T: | 1.75 |
| B: | 10.25 | AE1: | 0.63 |
| AE2: | 0.34 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | H242 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 3.392 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Assembly: | H-1 | Input Style: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

