How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AD: | 7.53 |
| J: | 8.5 in | T: | 2.188 |
| U: | 1.25 in | AG: | 8.5 |
| M: | 3.47 | I: | 6.1 in |
| F: | 5 | L: | 9.57 in |
| G: | 2.5 | D: | 4.44 |
| B: | 10.25 | V: | 2.75 in |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| C: | 11.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Assembly: | H-1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 50:1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | H242 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

