How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| J: | 8.5 in | L: | 9.57 in |
| T: | 2.188 | AG: | 8.5 |
| D: | 4.44 | M: | 3.47 |
| F: | 5 | U: | 1.25 in |
| G: | 2.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| C: | 11.38 in | AD: | 7.53 |
| AE2: | 0.34 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Assembly: | H-1 |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Model Code: | H242 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.392 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

