How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | U: | 1.25 in |
| F: | 5 | D: | 4.44 |
| C: | 11.38 in | AE1: | 0.63 |
| M: | 3.47 | J: | 8.5 in |
| AE2: | 0.34 | I: | 6.1 in |
| B: | 10.25 | AG: | 8.5 |
| G: | 2.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AD: | 7.53 |
Technical Specifications
| Service Factor: | 1 | Model Code: | H242 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | H-2 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

