How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | M: | 3.47 |
| V: | 2.75 in | L: | 9.57 in |
| B: | 10.25 | AE1: | 0.63 |
| J: | 8.5 in | F: | 5 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| D: | 4.44 | T: | 1.75 |
| U: | 1.25 in | AE2: | 0.34 |
| C: | 11.38 in | G: | 2.5 |
| AG: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 50:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | H-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Model Code: | H242 | Input HP @ 1750 RPM: | 3.392 |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

