How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | F: | 5 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AG: | 8.5 |
| G: | 2.5 | C: | 11.38 in |
| U: | 1.25 in | M: | 3.47 |
| L: | 9.57 in | AE1: | 0.63 |
| I: | 6.1 in | AE2: | 0.34 |
| B: | 10.25 | J: | 8.5 in |
| V: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output RPM: | 35 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | H-2 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Bore Code: | 28 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 3.392 | Model Code: | H242 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

