How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | C: | 11.38 in |
| V: | 2.75 in | B: | 10.25 |
| F: | 5 | M: | 3.47 |
| D: | 4.44 | T: | 1.75 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | G: | 2.5 |
| AE2: | 0.34 | I: | 6.1 in |
| AD: | 7.53 | AG: | 8.5 |
| AE1: | 0.63 |
Technical Specifications
| Model Code: | H242 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.392 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Assembly: | H-2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

